1101 Compression-Only Ultra Precision LowProfile Load Cell
Eccentric Load Compensated Stainless Steel
1K lbf to 50K lbf
4.45 kN to 222 kN
Model 1101 is selected from the best low profile load cells and has very low non-linearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. If you need to measure up to 50K pounds of force, Interface Inc. Model 1101 load cells can do it. The gaged sensors in every model 1101 load cell are individually inspected and tested, and certified to meet our rigid standards.
Options Available for 2nd, 3rd Bridge and Overload Protection.
Models 1111 and 1121 are available.
Model 1101 is selected from the best low profile load cells and has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.